- Product Selection
- Overview
- Documentation
Overview
Our Kinetix® TL and TLY Compact Servo Motors represent an economy solution for machine designers with a wide range of application needs. These low-inertia, high-performance servo motors are designed to optimize lighter industrial applications. They have substantial power in a small footprint, with a high-torque density.
The Kinetix TL and TLY Compact Servo Motors are an exceptional solution to delivering flexible, high-performing processes. Available in eight frame sizes ranging from 46 mm to 235 mm and options for 200V or 400V power, the Kinetix TL Compact Servo Motors can be the perfect fit in a wide range of low-power applications. Complete your smart machine by pairing these compact servo motors with the Kinetix 5100 Servo Drives or the Kinetix 5300 Servo Drives.
- Available in 200V with 46 mm, 70 mm, 90 mm and 100 mm frame sizes
- Integral 24V brake option
- Tight position control with 17-bit resolution
- Single-turn and multi-turn (battery required) option with one physical feedback device
Certifications
- CE Marked
- UKCA Marked
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
| Miscellaneous | Publication |
|---|---|
| Integrated Architecture Brochure | IA-BR005_-EN-P |