Loading

Compact 5000 I/O Modules
Allen-Bradley

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform.
5069 Compact 5000 I/O Modules
Right-facing view of Allen-Bradley CompactLogix 5380 control system, Bulletin 5069
5069 Compact 5000 I/O Modules
Explore Now
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(58)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Front-facing view of Allen-Bradley CompactLogix 5380 controller and Compact 5000 I/O modules. The catalogs shown are 5069-L306ER, 5069-IB16K and 5069-OB16F
  • Front-facing view of Allen-Bradley Compact 5000 safety I/O modules catalogs 5069-IB8S and 5069-OBV8S
  • Front-facing view of Allen-Bradley Compact 5000 I/O modules
  • Front-facing view of Allen-Bradley CompactLogix 5380 control system, Bulletin 5069
  • Right-facing view of Allen-Bradley CompactLogix 5380 control system, Bulletin 5069
Front-facing view of Allen-Bradley CompactLogix 5380 controller and Compact 5000 I/O modules. The catalogs shown are 5069-L306ER, 5069-IB16K and 5069-OB16F
Front-facing view of Allen-Bradley Compact 5000 safety I/O modules catalogs 5069-IB8S and 5069-OBV8S
Front-facing view of Allen-Bradley Compact 5000 I/O modules
Front-facing view of Allen-Bradley CompactLogix 5380 control system, Bulletin 5069
Right-facing view of Allen-Bradley CompactLogix 5380 control system, Bulletin 5069
Chevron LeftChevron Left
Front-facing view of Allen-Bradley CompactLogix 5380 controller and Compact 5000 I/O modules. The catalogs shown are 5069-L306ER, 5069-IB16K and 5069-OB16F
Chevron LeftChevron Left
Front-facing view of Allen-Bradley Compact 5000 safety I/O modules catalogs 5069-IB8S and 5069-OBV8S
Front-facing view of Allen-Bradley Compact 5000 I/O modules
Front-facing view of Allen-Bradley CompactLogix 5380 control system, Bulletin 5069
Right-facing view of Allen-Bradley CompactLogix 5380 control system, Bulletin 5069
Allen-Bradley logo

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform. They are the local I/O modules in a CompactLogix™ 5380, or Compact GuardLogix® 5380 and safety options are available. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix® 5380, ControlLogix® 5580, and GuardLogix 5580 controllers with safety module restrictions. They are great for applications with high-processing requirements.

New

Compact 5000 High Density I/O Discrete Modules

Increase productivity, simplify installation process, and maximize space savings with 5069 High Density I/O Discrete Modules

  • High Density I/O with 32 channel to provide complete portfolio to support customer migration from 1769 architecture
  • Downsizing from current 1769 architecture
  • Tactile Press switch function to control group A or B indicators for easy reference during commissioning

Compact 5000 I/O Standard Modules

  • Are available in high-speed counter, digital input, digital output, analog input, analog output, AC input, AC output, isolated and non-isolated relay output, address reserve modules, and field potential distributor
  • Function as local I/O in a CompactLogix™ 5380 and Compact GuardLogix 5380 control system or as distributed I/O accessible via a 5069-AEN2TR or 5069-AENTR over an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix 5380, ControlLogix 5580, and GuardLogix 5580 controllers
  • Provide field-side power to field-side devices that are connected to some Compact 5000 I/O modules

Compact 5000 I/O EtherNet/IP Communication Modules

  • Support up to 31 I/O modules
  • Provide separate system power for better isolation and built-in power input with field power to I/O modules
  • Support distributed I/O modules via an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix 5380, ControlLogix 5580, and GuardLogix 5580 controllers
  • Support 1 Gb embedded switch technology for Linear and Device Level Ring topologies
  • Provide high-speed backplane communications for faster transfer rates
  • Provide improved status indicators to monitor and troubleshoot systems
  • Use the slim 5069-AENTR for small space requirements

Compact 5000 I/O Safety Modules

  • Provide a local safety connectivity to the Compact GuardLogix 5380
  • Provide distributed I/O to the Compact GuardLogix 5380 and GuardLogix 5580, which is accessible via a 5069-AEN2TR or 5069-AENTR over an EtherNet/IP
  • Support up to 31 I/O modules per controller or adapter
  • Provide faster safety reaction time
  • Provide enhanced diagnostics information
  • Rated up to SIL3/PLe

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 5069 Compact I/O System Product Profile 5069-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
KC CertificationKC Certification
RCM CertificationRCM Certification
  • ATEX
  • CE Marked
  • cULus Listed
  • EAC
  • IECEx
  • KC
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left Compact 5000 I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose