Our MP-Series™ Stainless Steel (MPS) Servo Motors are specifically designed to meet the unique needs of wash-down environments. With these servo motors, you gain the benefits of Kinetix® Integrated Motion in a greater range of applications, using servo motors even in high pressure, highly caustic wash-down environments. The MPS Motor extends the wide range of Allen-Bradley servo motors into new applications on food, beverage, brewing, dairy, pharmaceutical, and health and beauty manufacturing equipment.
Popular Resources/Quicklinks
Overview
- Provides high-performance motors for wash-down environments
- Offers peak torque of 11.1…27.1 Nm (98…240 lb-in.)
- Integrates with our Kinetix 6000, Ultra3000 and Ultra5000 servo drives
- Tightly sealed for maximum protection and corrosion resistance
- Offers hardened shaft wear sleeve for long-lasting shaft seal and shaft
- Meets requirements for IP66, IP67 and IP69K for 1200 psi wash-down
- Provides high-resolution feedback for smooth operation, with an absolute feedback option
- Offers 230V and 460V supply and integral 24V brake option
Product Selection
Specifications
Certifications
CE marked
CSA
UL recognized
Applications
Typical applications for our MP-Series™ Stainless Steel servo motors include:
- Meat and poultry
- Food slicing and filling
- Raw food handling
- Processing
- Closing machinery
- Life science
- Consumer products