11:00 a.m. - 12:00 p.m. Singapore Time (GMT+8)
8:30 a.m. - 9:30 a.m. India Standard Time (GMT+5:30)
1:00 p.m. - 2:00 p.m. Australian Eastern Standard Time (GMT+10)
3:00 p.m. - 4:00 p.m. New Zealand Standard Time (GMT+12)
Need around-the-clock dependability? Let PowerFlex® 755TS variable frequency drives do the heavy lifting. You’ll increase productivity and uptime plus, reduce energy and maintenance costs.
In this webinar, we will delve into the transformative realm of next-generation low voltage drives, exploring their profound impact on real word operations and existing challenges. From advanced features to real-world applications, we'll navigate the landscape of low voltage drives, shedding light on their potential to bring in positive changes.
What you can expect to learn:
- Beyond Basics: Advanced Features and Capabilities of Total Force Platform in standard drives with CIP motion
- Navigating the Future: Harnessing the power of Device Level Analytics (predictive maintenance) and Edge computing (GAI)
- Robust Architecture: PowerFlex drives with XT corrosive gas protection
- Reduce risk of Cyber-attack: Integrated CIP security
- Future expansion: Frame 7A up to 650A
Participants will gain a comprehensive understanding of the latest advancements in Rockwell Automation’s new generation low voltage drive technology and how they can optimize industrial processes for greater efficiency, reliability, and sustainability.
Register today!