Remove and Install the AC Precharge Fused Disconnect (FD1) Fuses for Frames 8...15

Replace the AC precharge fused disconnect (labeled FD1) fuses with the appropriate kit catalog number that is identified in these tables. Each kit contains three fuses.
Frame 8 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEA-F8
400V/480V/600V
30
3
SK-RM-IBD-FUSEB-F8
690V
32
3
Frame 9 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEC-F9
400V/480V
70
3
SK-RM-IBD-FUSED-F9
600V
60
3
SK-RM-IBD-FUSEE-F9
690V
63
3
Frame 10 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEF-F10
400V/480V
110
3
SK-RM-IBD-FUSEG-F10
600V
80
3
SK-RM-IBD-FUSEH-F10
690V
80
3
Frame 11 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEI-F11
400V/480V
150
3
SK-RM-IBD-FUSEF-F10
600V
110
3
SK-RM-IBD-FUSEJ-F12
690V
125
3
Frame 12 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEK-F12
400V/480V
200
3
SK-RM-IBD-FUSEI-F11
600V
150
3
SK-RM-IBD-FUSEL-F12
690V
160
3
Frame 13 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEF-F10
400V/480V
110
6
SK-RM-IBD-FUSEG-F10
600V
80
6
SK-RM-IBD-FUSEH-F10
690V
80
6
Frame 14 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEI-F11
400V/480V
150
6
SK-RM-IBD-FUSEF-F10
600V
110
6
SK-RM-IBD-FUSEJ-F12
690V
125
6
Frame 15 Fuses
Kit Cat. No.
Voltage Class
Fuse Amp Rating
Fuse Quantity Required
SK-RM-IBD-FUSEK-F12
400V/480V
200
6
SK-RM-IBD-FUSEI-F11
600V
150
6
SK-RM-IBD-FUSEL-F12
690V
160
6
For frames 8 and 9, the fused disconnect fuse holders (FD1) are located in the AC precharge module in the input bay. For frames 10…12, the fused disconnect fuse holders (FD1) are on the control panel in the input bay. Follow these steps to remove and install the AC precharge fused disconnect fuses.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Open the enclosure door.
  4. Remove the guard from the enclosure.
  5. Pull the front of the fuse assembly out and remove the fuses.
    example of how to remove the fused disconnect fuses from an input bay
  6. Install the AC precharge fused disconnect fuses in the reverse order of removal.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal