Remove and Install the IP54, 800/1000 mm Wide Door Vent Filters for Frame 7
Frame 7
Replace the IP54 door vent filters for an 800 mm wide power bay or 1000 mm wide input bay with kit catalog number SK-RM-PB8DR-54FLTR1. Follow these steps to remove and install the IP54, 800/1000 mm wide door vent filters.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Loosen the four slotted-Phillips head, captive screws that secure the filter cassette cover and metal mesh filter to the cassette chassis on the door.
- Remove the metal mesh filter from the cover.
- Pull the top edge of the fiber filter out and lift it off the cassette on the door.
- IMPORTANT: Verify that the weep holes on the metal mesh filter are at the bottom of the filter when installed.
- Insert the new metal mesh filter into the filter cassette cover.
- Place the slots on the cassette cover on the tabs on the door vent chassis.
- IMPORTANT: Verify that the airflow direction arrow on the fiber filter media points inward, toward the interior of the enclosure.
- Insert the fiber filter in the cassette chassis on the door and close and secure the cassette cover with metal mesh filter to the door.
Provide Feedback