Remove and Install the Control Pod Printed Circuit Board Fan Assembly for Frames 8...15
Replace the control pod printed circuit board fan assembly with kit catalog number SK-RMPODFAN1-F8. Follow these steps to remove and install the control-pod printed circuit board fan assembly.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Disconnect the two fan power supply connectors from connectors J18 and J25 on the fiber-optic interface board.
- Remove the wire harness from the cable supports on the side of the pod chassis.
- TIP:The control pod is shown separated from the enclosure to clarify the instructions only.
- Loosen the two captive thumbscrews on the fan assembly and pull the assembly out and off the pod chassis.
- Install the control pod printed circuit board fan assembly in the reverse order of removal.
Provide Feedback