Remove and Install the Control Bay Roof Fan 240V Control Power Fuse (FH1) for Frames 8...15

Replace the control bay roof fan 240V control power fuse (labeled FH1) with the appropriate kit catalog number that is identified in this table (each kit contains one fuse):
Cat. No.
Voltage Class
Fuse Amp Rating
Enclosure IP Rating
Frame Size
Required Fuse Quantity
SK-RM-IBFH3-FUSE3B-F8
400V/480V/600V
2
IP21/IP54
8 and 9
1
SK-RM-IBFH3-FUSE3A-F8
690V
2
IP21/IP54
8 and 9
1
SK-RM-IBFH3-FUSE3D-F10
400V/480V/600V
4
IP21/IP54
10…12
4
SK-RM-IBFH3-FUSE3D-F10
400V/480V/600V
4
IP21/IP54
13…15
4
SK-RM-IBFH3-FUSE3C-F10
690V
4
IP21/IP54
10…12
4
SK-RM-IBFH3-FUSE3C-F10
690V
4
IP21/IP54
13…15
4
The roof fan 240V control power fuse holder (labeled FH1) is on the control panel in the control bay. Follow these steps to remove and replace the roof fan 240V control power fuse.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Open the enclosure door.
  4. Pull out on the tab at the top of the fuse holder and remove the fuse.
    example of how to remove the roof fan 240V control power fuse from a control bay
  5. Install the roof fan 240V control power fuse in the reverse order of removal.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal