Inspect Air Filters and Vents for Maintenance
Visually inspect the door and roof exhaust vents and air filters for
dirt and damage. Dirt build-up on vents and air filters can lead to component damage or
failure. Follow these inspection and maintenance instructions along with the Recommended
Preventative Maintenance information.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- If present, remove the filters from the enclosure door vents and inspect the vents and filters for dirt buildup or blockage.
- Clean the door vents as necessary.
- Clean or replace all filters as necessary.
- If applicable, remove the filters from the IP54 exhaust vent assemblies and inspect the vents and filters for dirt buildup or blockage.
- Clean the exhaust vents as necessary.
- Clean or replace all filters as necessary.
Provide Feedback