Before You Apply Power to Frame 6L

Before you place a frame 6L liquid-cooled drive into operation after a repair, follow these steps.
ATTENTION:
Risk of injury or death exists.
To avoid an electric shock hazard, verify that there is no AC input and DC bus voltage by taking these measurements:
  • Verify that there is no AC input voltage present on the R/L1, S/L2, and T/L3 terminals.
  • Verify that there is no DC bus voltage present by using the +DC to –DC terminals and measuring +DC to –DC, +DC to GND, and –DC to GND.
  1. Measure the AC input and DC bus voltage to verify that there is no voltage present:
    1. Measure the AC input terminals R/L1, S/L2, and T/L3; L to L and L to chassis GND (PE).
    2. Measure the DC bus voltage between the DC+ and DC– testpoint sockets on the bottom of the chassis. Also measure between the DC+ testpoint and the PE ground bus bar (GND) and the DC– testpoint and PE ground bus bar (GND).
  2. Frame 6L Power Terminal Identification
    frame 6L power terminals and DC testpoints identification
    Item
    Name
    Description
    A
    PE grounding bus
    Termination point to chassis ground
    B
    R/L1, S/L2, T/L3
    AC line input power terminals
    C
    U/T1, V/T2, W/T3
    AC output motor terminals
    D
    DC+, DC–
    DC bus testpoint sockets
  3. Perform phase to ground resistance tests to verify that there are no shorts on the following locations:
    • Use terminals R/L1, S/L2, and T/L3 to measure L to chassis GND (PE).
    • Use terminals +DC and –DC to measure +DC to chassis GND (PE), and –DC to chassis GND (PE).
  4. If the measured value of any resistance test is less than 1 kΩ, troubleshoot to find the short, correct the problem, and repeat step 2.
  5. For any module or component that has been removed and reinstalled, complete the following:
    • Verify that all hardware connections have been replaced and are properly torqued.
    • Verify that all interconnection wire harnesses are connected at both ends and properly supported by cable ties along their entire length where applicable.
  6. When service has been completed on the control pod, verify that all control power and I/O wires are connected and properly secured and supported by cable ties along their entire length when routed between enclosures.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal