Remove and Install the IP21, 800/1000 mm Wide Door Vent Filters for
Frame 7L

Replace the IP21 door vent filters for an 800 mm wide power bay or 1000 mm wide input bay with kit catalog number SK-RM-PB8DR-21FLTR1. Follow these steps to remove and install the IP21, 800/1000 mm wide door vent filter.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Loosen the four slotted-Phillips head, captive screws that secure the filter cassette cover and metal mesh filter to the cassette chassis on the door and remove the cover and metal mesh filter.
    example of how to remove the filter from the 800 mm or 1000 mm wide enclosure door vent assembly
  4. IMPORTANT: Verify that the weep holes on the metal mesh filter are at the bottom of the filter when installed.
  5. Place the slots on the cassette cover on the tabs on the door vent chassis.
  6. Insert the filter in the cassette chassis on the door and close and secure the cassette cover to the door.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal