Remove and Install the Control Pod Printed Circuit Board Fan Assembly for Frame 7L
Frame 7L
Replace the control pod printed circuit board fan assembly with kit catalog number SK-RM-PODFAN-F7. Follow these steps to remove and install the control pod printed circuit board fan assembly.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Disconnect the fan power wire harness connector J1 (A) from connector P1 in the control pod.
- Loosen the two captive screws that secure the fan assembly (B) to the pod chassis and remove the fan assembly.
- TIP: The control pod Is shown separated from the power bay to clarify the instructions only.
- Install the control pod printed circuit board fan assembly in the reverse order of removal.
Provide Feedback