Remove and Install the AC Precharge Control Circuit Board Fuse (FH3) for Frame 7L
Frame 7L
Replace the AC precharge control circuit board fuse (labeled FH3) with the appropriate kit catalog number that is identified in this table:
Cat. No. | Voltage Class | IP Rating | Fuse Amp Rating |
|---|---|---|---|
SK-RM-IBFH3-FUSE3B-F8 | 400V/480V/600V | IP21/IP54 | 2 |
Fuse holder (labeled FH3) is on the AC precharge control panel. Follow these steps to remove and install the AC precharge control circuit board fuse.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard.
- Loosen the M5.5 x 13 mm Torx screw that secures the control pod assembly to the chassis.
- Loosen the two M5 captive screws that secure the bottom of the control pod assembly to the side panel and rotate the control pod assembly out from the enclosure.
- Pull out on the tab on the fuse holder that is labeled FH3 and remove the fuse.
- Install the AC precharge control circuit board fuse in the reverse order of removal.
Provide Feedback