Inspect Fan Assemblies for Maintenance of Floor-mount Products
Inspect the fan assemblies for dirt and damage. Dirt build-up or blockage on fans can lead to component damage or failure. Follow these inspection and maintenance instructions along with the Recommended Preventative Maintenance information.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Inspect the enclosure door and roof vent fan assemblies for blockage and verify free rotation.
- Clean or replace all enclosure fan assemblies as necessary.
- Inspect all LCL filter and power module fan assemblies for blockage and verify free rotation.
- If applicable, clean or replace the LCL filter or power module fan assembly as necessary.
- Inspect the control pod fan assembly for blockage and verify free rotation.
- Clean or replace the control pod fan assembly as necessary.
Provide Feedback