Hardware Installation Diagrams
The assembly illustrations throughout this manual contain diagrams (as shown here) that identify the following: sequence number (if necessary), type of fastener, fastener size, tool type and size, and final assembly torque.
Fastener Diagram
Item | Name | Description |
|---|---|---|
A | Sequence number | When used, the sequence number corresponds with a step in a procedure. |
B | Fastener type | A graphic representation of the fastener drive type. |
C | Fastener size | Specifies diameter x thread pitch x length as necessary. |
D | Tool type and size | The recommended tool for the specified fastener drive type. |
E | Torque | Specifies the final assembly torque for the fastener. |
Graphic | Description |
|---|---|
Flat-head screw | |
Hexagonal bolt | |
Hexagonal nut or standoff | |
Hexagonal screw | |
Torx screw | |
Phillips screw | |
Pozidriv screw | |
Slotted torx screw | |
Slotted Phillips |
F | Flat-nose screwdriver |
Px | Phillips screwdriver/bit and size |
PZx | Pozidriv screwdriver/bit and size |
Txx | Torx screwdriver/bit and size |
xx mm | Hexagonal socket wrench |
Provide Feedback