Installation Tools

This list includes the tools that are needed for installation and test measurements.
IMPORTANT: Care must be taken to be sure that tools and/or hardware components do not fall into open drive assemblies. Do not energize the drive unless all loose tools and/or hardware components have been removed from the drive assemblies and enclosure.
Installation Tools
Tool Description
Details
Allen socket wrench
3 mm, 4 mm, 5 mm (with long extension)
Allen socket wrench extension
254 mm (10 in.)
Box wrench
7 mm, 8 mm, 10 mm, 13 mm, 15 mm, 17 mm, 19 mm, 22 mm
Crimp tools
For cable terminals 1.5...240
Current clamp
1000 A (AC, rms), signal output
ESD-protected place of work
Work surface, floor cover, seat, and ground connections
ESD-protective clothing
Wrist wrap, shoes, overall clothing (coat)
Flash light / Task light
For inspections
Flat-nose screwdriver
3 mm (0.12 in.), 5 mm (0.19 in.), 6.4 mm (0.25 in.)
Fuse puller
Hexagonal socket wrench
2.5 mm, 7 mm, 8 mm, 10 mm, 12 mm, 13 mm, 17 mm, 18 mm
Insulation tester
1000V DC
Level
Lift strap
5/16 in. J-hook style, 24 in. long, 1000 lb min.
Module service cart
The optional module service cart (20-750-MCART1) is recommended to handle and transport power modules. Important: The service cart is required to handle and transport LCL filter modules.
DCPC module lift
Used together with the module service cart to remove DC precharge modules.
Module storage hardware
Module storage hardware (20-750-MINV-ATIP) helps to stabilize power and filter modules during temporary storage after removal.
Multi-meter
Digital multi-meter, capable of AC and DC voltage, continuity, resistance, capacitance measurements, and forward diode bias tests. Fluke model 87 III or equivalent.
Nose pliers
Open end wrenches
Two 1-1/2 in. open end wrenches to tighten coolant hose connections.
Oscilloscope
Portable, digitizing, dual channel scope, with isolation
Phillips screwdriver/bit
#1, #2
Ratcheting wrench
1...12 N•m (8.8…106 lb•in)
Torque wrench
1...12 N•m (8.8…106 lb•in)
Torque wrench
6...50 N•m (53…443 lb•in)
Torx, star, or hexalobular screw driver/bit
#15, #20, #25, #30, #40, #45
Wire cutter
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal