Inspect and Clean Circuit Board Connectors (XT)

A lint-free alcohol wipe with 90% or higher alcohol content is required to clean a receiving connector.
Before you install a new circuit board or reinstall an existing circuit board with XT, inspect and clean the receiving connector.
Follow these steps to inspect and clean a circuit board connector.
  1. By using a bright light, inspect the receiving connector for debris or particulate matter.
  2. If there is contamination inside the receiving connector on the circuit board, it is recommended that you replace the circuit board.
  3. If the exterior surface of the receiving connector has contamination, to help prevent any debris or particulate matter from entering the connector, use a lint-free alcohol wipe to remove the contamination away from the connector opening.
  4. Before you install the new circuit board or reinstall the existing circuit board, allow the receiving connector to dry thoroughly.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal