The dielectric grease applicator kit, catalog number SK-RM-GRAPP1, is available to reapply grease to edge connectors on circuit boards and fiber transceivers. The grease applicator kit contains these components.
Dielectric Grease Applicator Kit Contents
Grease Kit Contents Description
Item
Description
Item
Description
A
PolySi PST-576 dielectric grease tube
D
Applicator cover (hinged)
B
Large grease applicator (for circuit board edge connectors)
E
Small grease applicator (for fiber transceiver edge connector)