Summary of Changes

This publication contains the following new or updated information. This list includes substantive updates only and is not intended to reflect all changes. Translated versions are not always available for each revision.
Topic
Page
Updated the Remove Power from the System for Frames 7...15 and 7L procedure to include frame 7L liquid cooled drives.
Updated the Renewal Kits without Corrosive Gas Protection table to include the frame 7L power module.
Updated the Recommended Maintenance Schedule for Operating Conditions Below 40° C (104 °F) table to include the frame 7L power module.
Updated the Recommended Maintenance Schedule for Operating Conditions Above 40° C (104 °F) table to include the frame 7L power module.
Updated the Inspect Frame 6L and 7L Coolant Hoses for Maintenance procedure to include frame 7L liquid cooled drives.
Updated the Drive Cooling Loop Specifications section to include  frame 7L liquid cooled drives data.
Updated the Perform Forward and Reverse Biased IGBT/Diode Tests for Frame 7 and 7L procedure to include the frame 7L liquid cooled drive.
Updated the Test Frame 7 and 7L Component Fuses procedure to include the frame 7L liquid cooled drive.
Updated the Frame 7 and 7L kits table to identify the kits that are available for the frame 7L liquid cooled drive.
Added the Remove and Install a Fiber Transceiver (XT) for Frames 8...15 procedure.
Updated the Input Bay AC Precharge Renewal Kits table to include the new Frame 8 AC precharge circuit breaker kit cat. no. 20-750-MACPCCB-1K0-F8M.
Added the Remove and Install the AC Precharge Circuit Breaker - Frame 8 procedure.
Updated the Power Module Renewal Kits table to include the power module DC bus capacitor assembly kits.
Added the Remove and Install the Power Module DC Bus Capacitor Assembly for Frames 8…15 procedure.
Updated the Before You Apply Power to Frames 7...15 and 7L procedure to include the frame 7L liquid cooled drive.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal