Remove and Install the AC Precharge Circuit Breaker - Frame 8
Replace the frame 8 AC precharge circuit breaker with kit catalog number 20-750-MACPCCB-1K0-F8M. Follow these steps to remove and install the AC precharge circuit breaker.
IMPORTANT:
The circuit breaker weights 11.0 kg (24.25 lb). It is recommended that two people complete these steps to remove the circuit breaker from the module.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard.
- IMPORTANT: The minimum inside bend radius for fiber-optic cable is 50 mm (2 in.). Any bends with a shorter inside radius can permanently damage the fiber-optic cable. Signal attenuation increases as inside bend radius is decreased.
- Without bending the cable to a radius less than 50 mm (2 in.), remove the fiber-optic cable from the transceiver in the ACP port on the AC precharge control circuit board.
- Open the transceiver latch and pull the transceiver out of the connector on the board. Retain the transceiver as a spare part.
- TIP: If the latch is obstructed and you cannot use your fingers to open it, use a small, screwdriver or other long, narrow tool to open the latch.
- Cut and remove the tie wraps that secure the wire harnesses that is connected to the AC precharge control circuit board.
- Loosen the two 5 x 12 mm slotted-Torx screws that secure the circuit board panel to the AC precharge module chassis or enclosure side sheet and slide the panel out of the chassis as far as possible.
- Disconnect these wire harness connectors from the connectors on the AC precharge circuit board:
- P1 from J1
- P2 from J2
- P3 from J3
- P4 from J4
- P5 from J5
- P6 from J6
- P7 from J7
- P11 from J11
- P12 from J12, if present
- Disconnect the wires from the AC precharge contactor terminals L1, L2, and L3 (top).
- Disconnect the wires from the AC precharge contactor terminals A1 and A2 (top).
- Disconnect the wires from the fused disconnect switch terminals R/L1, S/L2 and T/L3.
- Loosen the set screw on the right-most DIN rail cap and remove the cap.
- Remove the fused disconnect, terminal block, and AC precharge contactor from the DIN rail.
- TIP: As you remove the bracket, push the three fused disconnect wires through the grommet in the bracket.
- Remove the M4 x 10 mm slotted-Torx screw from the mounting bracket.
- Remove the five M5 nuts that secure the mounting bracket to the AC precharge module chassis and remove the bracket.
- Disconnect the wires from the terminal blocks on the top of the circuit breaker; U1, U2, 95, 98, R2, R1, C1, C2, C11, C12, D1, D2, 31, and 34.
- Remove the four M6 nuts that secure the insulator to the upper bus support panel in the adjacent power bay and move the insulator off of the panel studs so it is loose on the bus bars.
- IMPORTANT: The circuit breaker weights 11.0 kg (24.25 lb). It is recommended that two people complete these steps to remove the circuit breaker from the module. Brace the circuit breaker while the the mounting screws are removed.
- Remove the 12 - 8 mm hex socket screws, washers, and bus bar plates that secure the circuit breaker bus bars to the bus bar extensions.
- Remove the bottom two Phillips head screws that secure the circuit breaker to the chassis.
- Remove the top two Phillips head screws that secure the circuit breaker to the chassis and remove the circuit breaker from the chassis.
- Install the AC precharge circuit breaker in the reverse order of removal.
Provide Feedback