Remove and Install the LCL Filter or Power Module Heatsink Fan Fuse for Frames 8...15

Replace the LCL filter or power module heatsink fan fuse with kit catalog number SK-RM-INVFAN1- FUSE (Time Delay, 250V, 3.5 A, Cartridge). Follow these steps to remove and install the LCL filter or power module heatsink fan fuse.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Open the corresponding power bay enclosure door.
  4. On the appropriate LCL filter or power module heatsink fan, unscrew the fuse holder cover with the fuse.
  5. Remove the fuse from the fuse holder.
    example of how to remove the heatsink fan fuse from a frame 8…15 LCL filter or power module
  6. TIP: The heatsink fan is shown removed from the module for clarity only
  7. Install the LCL filter or power module heatsink fan fuse in the reverse order of removal.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal