Remove and Install the Power Module Gate Driver Circuit Board for Frames 8...15

Replace the gate driver circuit board with the appropriate kit catalog number based on the installed power module that is identified in this table:
Power Module Rating
Gate Driver Circuit Board Cat. No.
400V 302A, 480V 302A
SK-RM-GDB-C540D505
400V 367A, 480V 361A
SK-RM-GDB-C540D505
400V 460A, 480V 430A
SK-RM-GDB-C540D505
400V 540A, 480V 505A
SK-RM-GDB-C540D505
400V 585A, 480V 545A
SK-RM-GDB-C770D740
400V 650A, 480V 617A
SK-RM-GDB-C770D740
400V 750A, 480V 710A
SK-RM-GDB-C770D740
400V 770A, 480V 740A
SK-RM-GDB-C770D740
600V 242A, 690V 215A
SK-RM-GDB-E395F370
600V 295A, 690V 265A
SK-RM-GDB-E395F370
600V 355A, 690V 330A
SK-RM-GDB-E395F370
600V 395A, 690V 370A
SK-RM-GDB-E395F370
600V 435A, 690V 415A
SK-RM-GDB-E545F505
600V 545A, 690V 505A
SK-RM-GDB-E545F505
Follow these steps to remove and install the gate driver circuit board from a power module.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Open the corresponding enclosure door.
  4. Remove the power module from the enclosure.
  5. Remove the circuit board tray from the power module.
  6. Remove the current sensors from the power module.
  7. Disconnect the ribbon cable (A) connector P1 from J1 on the gate driver circuit board. Retain the ribbon cable for reuse.
  8. Remove the 21 M4 x 10 mm Torx screws that secure the gate driver circuit board to the IGBT and remove board. Retain the screws for reuse.
    example of how to remove the frame 8…15 power module gate driver circuit board
  9. TIP: Some power module components are not shown for clarity only.
  10. Install the gate driver circuit board in the reverse order of removal.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal