Remove and Install the DC Precharge Module Fuses for Frames 8...15

Replace the DC precharge fuses with the appropriate kit catalog number that is identified in this table:
Fuse Kit Cat. No.
DC Precharge Module Cat. No. (No Filtering)
DC Precharge Module Cat. No. (w/DC Common Mode Cores)
Fuses Per Kit
Fuse Amps/Leg
1 Bussman Fuse/Leg
SK-RM-DCFUSE1-F8
20-750-MDCP1-CD-F8M
20-750-MDCP2-CD-F8M
2
1400
170M6467
SK-RM-DCFUSE2-F8
20-750-MDCP1-EF-F8M
20-750-MDCP2-EF-F8M
2
1100
170M6467
Follow these steps to remove and install the DC precharge module fuses.
  1. Review the product advisories in Before You Begin.
  2. Remove power from the system.
  3. Open the corresponding power bay door.
  4. Remove the DC precharge module from the enclosure.
  5. Remove the four M12 hex nuts that secure the fuses to the bus bars.
  6. Pull the fuses out of the chassis and disconnect the signal cables from the indicator switches.
    example of how to remove the Dc precharge module fuses
  7. TIP: The side and back panels are not shown for clarity only.
  8. Install the DC precharge fuses in the reverse order of removal.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal