Remove and Install the Power Module Balance Resistors for Frames 8...15
Replace the power module balance resistors with the appropriate kit catalog number:
- SK-RM-INVBR1-F8M (400/480V) - For power module catalog numbers 20-750-MIn-CnnnDnnn
- SK-RM-INVBR2-F8M (600/690V) - For power module catalog numbers 20-750-MIn-EnnnFnnn
Follow these steps to remove and install the balance resistors.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the corresponding enclosure door.
- Remove the power module from the enclosure.
- Remove the three M6 x 16 mm Torx screws that secure the right-side cover to the power module chassis and remove the cover.
- Disconnect the stab connectors from the terminals on the balance resistors.
- TIP: Frame 8…15 power modules contain either two or four balance resistors.
- Loosen the lower M4 nut that secures the balance resistor to the power module chassis.
- Remove the upper M4 nut that secures the balance resistor to the power module chassis and remove the resistors.
- Install the balance resistors in the reverse order of removal.
Provide Feedback