Remove and Install the Power Layer Interface Circuit Board for Frame 7
Replace a power layer interface circuit board with kit catalog number SK-RM-PLI1-F8. Follow these steps to remove and install the power layer interface circuit board.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard. See Remove and Install the Protective Guard for Frames 7 and 7L.
- Remove the power module from the enclosure. See Remove and Install a Power Module for Frame 7.
- Remove the two M5 x 12 mm Torx screws (A) that secure the I/O connections plate to the top of the power module chassis and remove the panel.
- Remove the three M5 x 12 mm Torx screws (B) that secure the bus bar support to the right, top side of the power module chassis.
- Remove the 13 M5 x 10 mm Torx screws (C) that secure the right side cover to the power module and remove the cover.
- Disconnect the cable connector P13 from connector J13 on the power layer interface circuit board.
- IMPORTANT: Retain the fiber-optic transceivers installed on the power layer interface circuit board for reuse.
- Remove the five M4 x 18 mm Torx screws that secure the power layer interface circuit board to the power interface circuit board and remove the board.
- Install the power layer interface board in the reverse order of removal.
- IMPORTANT: If present, do not remove the protective cover from the PDI fiber-optic port on the power layer interface circuit board unless used at the time of installation.
- Remove the protective cover from connector J13 on the new power layer interface circuit board.
- Connect the wire harness connector P13 to connector J13 on the power layer interface circuit board.
Provide Feedback