Remove and Install the Control Transformer Fuses (FH4) for Frames 7 and 7L
Replace control transformer fuses (labeled FH4) with the appropriate kit catalog number: SK-RM-IBFH2-FUSE2A-F8 (400V/480V/600V), SK-RM-IBFH4-FUSE5A-F7 (400V/480V/600V), SK-RM-IBFH2-FUSE2B-F8 (690V), or SK-RM-IBFH4-FUSE5B-F7 (690V). The fuse holders (labeled FH4) are on the AC precharge control panel. Follow these steps to remove the control transformer fuses.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard. See Remove and Install the Protective Guard for Frames 7 and 7L.
- Pull out on the tabs at the top of the fuse holder that is labeled FH4 and remove the fuses.
- Install the control transformer fuses in the reverse order of removal.
Provide Feedback