Remove and Install the AC Precharge Fused Disconnect (FD1) Fuses for Frames 7 and 7L
Replace the AC precharge fused disconnect (FD1) fuses with the appropriate kit catalog number that is identified in this table:
Cat. No. | Voltage Class | Fuse Amp Rating | Quantity | Notes |
|---|---|---|---|---|
SK-RM-IBD-FUSEA-F8 | 400V/480V/600V | 30 | 3 | — |
SK-RM-IBD-FUSEB-F8 | 690V | 32 | 3 | Not used with frame 7L liquid cooled drives. |
The fuse holder (labeled FD1) is on the AC precharge control panel. Follow these steps to remove the AC precharge fused disconnect fuses.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Open the enclosure door.
- Remove the protective guard. See Remove and Install the Protective Guard for Frames 7 and 7L.
- By gripping the top and bottom of the fuse holder on the fused disconnect (labeled FD1), pull out.
- Remove the fuse from the fuse holder.
- Repeat steps 5 and 6 for each fuse.
- Insert the fuse into the fuse holder (A).
- Align the tabs (B) on the fuse holder with the slots (C) in the fused disconnect and insert the fuse holder.
Provide Feedback