Perform Forward and Reverse Biased IGBT/Diode Tests
Follow these steps to perform forward and reverse biased IGBT/diode tests on the power modules. A failed test indicates damage to the components in the power structure and requires replacement of the drive, bus supply, or power module, depending on the product. Complete the steps for your product frame size:
- Frames 5, 6, and 6L
- Frame 7and 7L
- Frames 8…15
Provide Feedback