Inspect Fan Assemblies for Maintenance
Inspect the fan assemblies for dirt and damage. Dirt build-up or blockage on fans can lead to component damage or failure. Follow these inspection and maintenance instructions along with the Recommended Preventative Maintenance information.
- Review the product advisories in Before You Begin.
- Remove power from the system.
- Inspect the enclosure door and roof vent fan assemblies for blockage and verify free rotation.
- Clean or replace all enclosure fan assemblies as necessary.
- Inspect all LCL filter and power module fan assemblies for blockage and verify free rotation.
- Clean or replace the module fan assemblies as necessary.
- Inspect these fan assemblies for blockage and verify free rotation, as applicable:
- Control pod fan
- Heatsink fans
- Stirring fans
- Clean or replace the fan assemblies as necessary.
Provide Feedback