ControlLogix-XT 5590 Process Technical Specifications
Attribute | 1756-L905TPSXT | 1756-L915TPSXT | 1756-L950TPSXT | 1756-L980TPSXT |
|---|---|---|---|---|
Standard memory | 5 MB | 15 MB | 50 MB | 80 MB |
Safety memory | 5 MB | 12 MB | 12 MB | 12 MB |
Digital I/O, max | 128,000 | |||
Analog I/O, max | 4000 | |||
Total I/O, max | 128,000 | |||
Nonvolatile memory storage | 8 GB microSD card (1784-MSD8XT), ships pre-installed in the controller | |||
Energy storage module | Embedded in controller, non-removable | |||
Current draw @ 1.2V DC | 5.0 mA | |||
Current draw @ 5.1V DC | 1.20 A | |||
Power dissipation | 6.2 W | |||
Thermal dissipation | 21.2 BTU/hr | |||
Isolation voltage | 50V (continuous), Basic Insulation type, USB port to backplane, Ethernet port to backplane, and USB port to Ethernet port Compliant and tested according to IEC/UL 61010-1 | |||
Weight, approx | 0.394 kg (.868 lb) | |||
Slot width | 1 | |||
Module location | Chassis-based, any slot | |||
Chassis | 1756-A7XT, 1756-A10XT, Series C 1756-A7ZXT, 1756-A10ZXT | |||
Power supply, standard | 1756-PAXT, 1756-PBXT, 1756-PA30XT, 1756-PB30XT | |||
Power supply, redundant | — | |||
Wire category | 3 - on USB port 2 - on Ethernet ports Use this conductor category information to plan conductor routing. See Industrial Automation Wiring and Grounding Guidelines, publication 1770-4.1. | |||
Wire size | Ethernet cabling and installation according to IEC 61918 and IEC 61784-5-2. Where the operating temperature exceeds 60 °C, the maximum cable length is 20 meters. | |||
Temperature code | T4 | |||
Enclosure type rating | None (Open style) | |||
Provide Feedback