Optimize Performance
Apply these guidelines to minimize program scan times and facilitate the fastest possible
switchover:
- Use periodic tasks—Schedule tasks at regular intervals to balance processing loads.
- Minimize the number of programs—Reduce complexity by consolidating logic into fewer programs.
- Manage tags for efficient crossloads—Organize and optimize tag usage for faster data handling.
- Use concise programming—Write streamlined, efficient code to minimize overhead.
- Reduce controller communication—Limit unnecessary data exchanges between controllers.
- Use program-scoped tags—Scope tags locally within programs to reduce global tag overhead.
- Minimize data transfer—Avoid excessive data movement to improve system responsiveness.
- Minimize instruction operation—Simplify logic to reduce processor workload.
- Minimize alarm conditions—Prevent unnecessary alarms to reduce system strain and improve stability.
Provide Feedback