SOURCE: Controller Status Indicators
The status indicators are below the status display on the controller. They indicate the state of the controller as described in these tables.
IMPORTANT:
Status indicators do not provide detailed diagnostics for safety functions. Use them only for general diagnostics during commissioning or troubleshooting. Do not attempt to use status indicators to determine operational status.
RUN Indicator
The RUN status indicator shows the current mode of the controller.
To change the controller mode, you can use the controller switch on the front of the controller or the Controller Status menu in the
Studio 5000 Logix Designer®
application.State | Description |
|---|---|
Off | The controller is in Program or Test mode. |
Steady green | The controller is in Run mode. |
FORCE Indicator
The Force status indicator shows if I/O forces are enabled on the controller.
State | Description |
|---|---|
Off | No tags contain I/O force values, and I/O force values are not enabled. |
Steady yellow | I/O forces enabled. If any I/O force values exist, they are active.
IMPORTANT:
Use caution if you change any force values. In this state, the changes take effect immediately.
|
Flashing yellow | I/O forces exist in the application, but are not active because I/O forces are not enabled.
IMPORTANT:
Use caution if you enable I/O forces. All existing I/O force values take effect immediately
|
SD Indicator
The SD status indicator shows if the SD card is in use.
State | Description |
|---|---|
Off | No activity is occurring with the SD card. |
Flashing green | The controller is reading from or writing to the SD card. Important: Do not remove the SD card while the controller is reading or writing. Allow the read/write to complete without interruption. If you interrupt the read/write, data corruption or loss can occur. |
Steady green | |
Flashing red | The SD card does not have a valid file system. |
Steady red | The controller does not recognize the SD card. |
OK Indicator
The OK status indicator shows the state of the controller.
State | Description |
|---|---|
Off | No power is applied to the controller. |
Flashing red | One of the following exists:
|
Steady red | One of the following is true:
|
Steady green | The controller is operating normally. |
MOD Indicator
The MOD status indicator shows the state of the controller.
State | Description |
|---|---|
Off | No power is applied to the device. |
Steady red | The device has a Major Unrecoverable Fault |
Flashing red | The device has a Major Recoverable Fault. |
Steady green | The device is operating normally. |
Flashing green | The device is in one of the following states:
|
Flashing green/red | The device is performing its power up testing. |
Safety Partner MOD Indicator
The safety partner has an MOD status indicator.
State | Description |
|---|---|
Off | No power is applied. |
Steady green | The safety partner is operating with no faults. |
Flashing green | One of the following is true:
|
Flashing red | The controller is configured for SIL 2 operation, but a safety partner is installed. |
Provide Feedback