Module Tag Definitions
Module tags are created when you add a module to the Studio 5000 Logix Designer
application project. The set of module tags associated with a module depends on the module
type and Device Definition choices made during module configuration. The tables contained in
this section list all of the tags available with a module. Not all tags in the list are used
when that module type is added to a project. Tag use varies by module configuration.
Configuration Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Ptxx.FaultMode | BOOL | Selects the behavior that the output point takes if a communication fault occurs.
FaultValue defines the value to go to when set to user-defined value.
IMPORTANT:
When Ptxx.FaultModeLocalControl tag
exists and is set to 1, this configuration is ignored.
|
|
Ptxx.FaultValue | BOOL | Defines the value that the discrete output assumes if a communication fault occurs
when FaultMode = 0. |
|
Ptxx.ProgMode | BOOL | Selects the behavior that the output point takes when transitioned into Program
Mode or Inhibit mode. ProgValue defines the value to go to when set to user-defined
value.
IMPORTANT:
When Ptxx.ProgModeLocalControl tag
exists and is set to 1, this configuration is ignored.
|
|
Ptxx.ProgValue | BOOL | Defines the value that the output takes when the connection transitions to Program
Mode or Inhibit mode if the ProgMode bit is set to user-defined value. |
|
Ptxx.ProgramToFaultEn | BOOL | Determines if an output transitions to the Communication Fault Mode if the
connection faults while in Program Mode. |
|
Ptxx.FaultFinalState | BOOL | If FaultValueStateDuration is nonzero, determines the final Output state after the
configured FaultValueStateDuration time out occurs. |
|
Ptxx.FaultValueStateDuration | SINT | This value determines the length of time the Communication Fault Mode state is held
before the FaultFinalState is applied. |
|
Input Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
RunMode | BOOL | The module's operating state |
|
ConnectionFaulted | BOOL | Indicates if a connection to the target is running. The module always returns a zero in this member. The controller overwrites the zero
with a one when the connection is not up. |
|
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics threshold is
reached. |
|
DiagnosticSequenceCount | SINT | Increments for each time a distinct diagnostic condition is detected, and when a
distinct diagnostic condition transitions from detected to not detected. | -128…+127 The value of 0 is skipped except during module powerup. |
Ptxx.Data | BOOL | Echo of the current digital relay output value |
|
Ptxx.Fault | BOOL | Indicates that point data is inaccurate and cannot be trusted for use in the
application. If the tag is set to 1, you must troubleshoot the module to correct the cause of
the inaccuracy.
IMPORTANT:
Once the condition that
causes the tag to change to 1 is removed, the tag automatically resets to
0.
|
|
Ptxx.Uncertain | BOOL | Indicates that the point data can be inaccurate but the degree of inaccuracy is not
known. If the tag is set to 1, you must troubleshoot the module to correct the cause of
the inaccuracy.
IMPORTANT:
Once the condition that
causes the tag to change to 1 is removed, the tag automatically resets to
0.
|
|
Output Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Ptxx.Data | BOOL | Current digital output data to be applied |
|
Provide Feedback