Create Message Type User Tags

Create MESSAGE type user tags for requests and associated response user tags for each of the new user-defined diagnostic assembly types.
From the Controller Organizer pane, expand Tasks → MainTask → MainProgram:
  1. Create MESSAGE type user tags for each request.
  2. Create associated response user tags for each new user-defined diagnostic assembly type.
  3. Add the user tags to your ladder program.
  4. Expand the message tag to open the message configuration dialog.
  5. On the Configuration tab, select:
    • Service type: Get Attribute Single
    • Class: 4
    • Attribute: 3
    • Instance:
      • 789 (315h) Diagnostic Digital 16 Point with Diagnostics Assembly
      • 769 (301h) Diagnostic Counters Base I/O Assembly
    • Destination element: User-defined data type suitable for the instance entered.
  6. On the Communication tab, select the path to the module that you wish to send the messages to.
  7. Download the project and set to Run mode.
    You can monitor the user-defined tag values from the Program Parameters and Local Tags window, under the MainProgram task in the Controller Organizer pane.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal