Module Tag Definitions
Module tags are created when you add a module to the Studio 5000 Logix Designer
application project. The set of module tags associated with a module depends on the module
type and Device Definition choices made during module configuration. The tables contained in
this section list all of the tags available with a module. Not all tags in the list are used
when that module type is added to a project. Tag use varies by module configuration.
Input Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
RunMode | BOOL | The module's operating state |
|
ConnectionFaulted | BOOL | Indicates if a connection to the target is running. The module always returns a zero in this member. The controller overwrites the zero
with a one when the connection is not up. |
|
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics threshold is
reached. |
|
Uncertain (Packed data) | BOOL | Indicates if the module is operating outside the designed operating range (such as
temperature). If the tag is set to 1, you must troubleshoot the module to correct the cause of
the inaccuracy. |
|
DiagnosticSequenceCount | SINT | Increments for each time a distinct diagnostic condition is detected, and when a
distinct diagnostic condition transitions from detected to not detected. | -128…+127 The value of 0 is skipped except during module powerup. |
Ptxx.Fault | BOOL | One of the following:
If the tag is set to 1, you must troubleshoot the module to correct the cause of
the fault. |
|
Ptxx.Uncertain | BOOL | Indicates that the point data can be inaccurate but the degree of inaccuracy is not
known. If the tag is set to 1, you must troubleshoot the module to correct the cause of
the inaccuracy. |
|
Ptxx.Readback PtxxReadback (Packed data) | BOOL | Indicates the current readback from the screw. |
|
Ptxx.Status PtxxStatus (Packed data) | BOOL | Indicates the status of the point. |
|
Output Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Ptxx.Data PtxxData (Packed data) | BOOL | Indicates the current digital output value. |
|
Ptxx.ResetFault PtxxResetFault (Packed data) | BOOL | When Latch Fault until Reset via Output Tag is enabled, the I/O point holds safety
output fault indications until it checks that the fault is removed. If the fault is removed, it clears only the fault status upon detecting that the
ResetFault bit in its point sees a 0 to 1 transition. | A 0 to 1 transition unlatches the fault. |
Provide Feedback