Module Tag Definitions
Module tags are created when you add a module to the Studio 5000 Logix Designer
application project. The set of module tags associated with a module depends on the
module type and Device Definition choices made during module configuration. The
tables contained in this section list all of the tags available with a module. Not
all tags in the list are used when that module type is added to a project. Tag use
varies by module configuration.
Configuration Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Chxx.Range | SINT | Channel’s operating range |
|
Chxx.AlarmDisable | BOOL | Disables all alarms on the channel. |
|
Chxx.LimitAlarmLatchEn | BOOL | Configures Limit alarms to latch until they are explicitly
unlatched. |
|
Chxx.RampAlarmLatchEn | BOOL | Latches Ramp Alarm when set so that it does not clear until
explicitly unlatched. |
|
Chxx.NoLoadEn | BOOL | Enables the input No Load diagnostic. |
|
Chxx.Disable | BOOL | Disables the channel. |
|
Chxx.FaultMode | BOOL | Determines output action when a connection fault occurs. At the fault occurrence, the output holds its last state or
transitions to the value set in the Fault Value parameter. The
channel continues the Fault Mode for the length of time set in the
Fault Value State Duration parameter. |
|
Chxx.ProgMode | BOOL | Determines output action when the controller transitions to Program
Mode or Inhibit mode. At the transition to Program Mode or Inhibit mode, the output holds
its last state or transitions to the value set in the Program Value
parameter. |
|
Chxx.ProgramToFaultEn | BOOL | Determines channel action if a connection faults while the module is
in a safe state for Program Mode. The channel can remain in a safe state for Program Mode or transition
to a safe state for Communication Fault mode. If the channel remains in a safe state for Program Mode, the Final
Fault State parameter is ignored. |
|
Chxx.FaultValueStateDuration | SINT | Determines the length of time the FaultMode or FaultValue parameter
value is held prior to the Final Fault State. |
|
Chxx.FaultValue | REAL | Value to which the output changes if the following events exist:
| Any value |
Chxx.ProgValue | REAL | Value to which the channel changes if the following events exist:
| Any value |
Chxx.FaultFinalState | REAL | If FaultValueStateDuration is nonzero, this value determines the
final Output state after the configured FaultValueStateDuration
timeout occurs. | Any value |
Chxx.RampInRun | BOOL | Enables Output Ramping when the module is in Run Mode. Output changes during Run Mode are limited to the Maximum Ramp Rate
value. |
|
Chxx.RampToProg | BOOL | Enables Output Ramping when the controller transitions to Program
Mode. Output changes during Program Mode are limited to the Maximum Ramp
Rate value. |
|
Chxx.RampToFault | BOOL | Enables Output Ramping when the connection to the module faults. Output transitions to FaultValue and FaultFinalState are limited to
the MaximumRampRate. |
|
Chxx.HoldForInit | BOOL | When set, configures the channel to hold, or not change, until
initialized with a value within 0.1% of full scale of its current
value when one of the following conditions occurs.
|
|
Chxx.MaxRampRate | REAL | Maximum rate at which the channel can transition to in Engineering
Units/Second. This tag is used only if at least one of the following output ramping
modes is enabled:
| If the MaxRampRate = 0.0, the ramp rate is limited to ramping the
range full scale in one RPI. Any value greater than zero = Trigger point |
Chxx.LowSignal | REAL | One of four points used in scaling. The low signal is in terms of the
inputs signal units and corresponds to the low engineering term when
scaled. | Any value less than the high signal in range |
Chxx.HighSignal | REAL | One of four points used in scaling. The high signal is in terms of
the inputs signal units and corresponds to the high engineering term
when scaled. | Any value greater than the low signal in range |
Chxx.LowEngineering | REAL | One of four points used in scaling. The low engineering helps
determine the engineering units the signal values scale into. The low
engineering term corresponds to the low signal value. | Any value |
Chxx.HighEngineering | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into. The high
engineering term corresponds to the high signal value. | Any value |
Chxx.LowLimit | REAL | Lowest value to which the output can go. The tag value is engineering
units. | Any value lower than the HighLimit |
Chxx.HighLimit | REAL | Highest value to which the output can go. The tag value is
engineering units. | Any value higher than the LowLimit |
Chxx.Offset | REAL | Compensates for any known error on the sensor or channel to which the
sensor is connected. The value is set in engineering units. | Any value Use a small value. |
Input Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
RunMode | BOOL | Channel’s operating state |
|
ConnectionFaulted | BOOL | Indicates if a connection is running. The module sets this tag to 0 when connected. If the module is not
connected, it changes the tag to 1. |
|
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics
threshold is reached. |
|
DiagnosticSequenceCount | SINT | Increments for each time a distinct diagnostic condition is detected,
and when a distinct diagnostic condition transitions from detected
to not detected. | -128...+127 The value of 0 is skipped except during module powerup. |
Chxx.Fault | BOOL | Indicates that channel data is inaccurate and cannot be trusted for
use in the application. If the tag is set to 1, you must troubleshoot the module to correct
the cause of the inaccuracy.
IMPORTANT:
Once the condition that
causes the tag to change to 1 is removed, the tag automatically
resets to 0.
|
|
Chxx.Uncertain | BOOL | Indicates that the channel data can be inaccurate but the degree of
inaccuracy is not known. If the tag is set to 1, you must troubleshoot the module to correct
the cause of the inaccuracy.
IMPORTANT:
Once the condition that
causes the tag to change to 1 is removed, the tag automatically
resets to 0.
|
|
Chxx.NoLoad | BOOL | The signal wire is disconnected from the channel or the RTB is
removed from the module. This condition is detected only when the channel is used in current
mode. |
|
Chxx.ShortCircuit | BOOL | A Short Circuit or Overcurrent condition exists. This condition is detected only when the channel is used in voltage
mode. |
|
Chxx.OverTemperature | BOOL | Not applicable for this module. | N/A |
Chxx.FieldPowerOff | BOOL | Field power is not present at the channel. |
|
Chxx.NotANumber | BOOL | Indicates that the last value received for the channel output data
value was not a number. |
|
Chxx.InHold | BOOL | Indicates that the channel is currently holding until the received
data value is within 0.1% range full scale of the current data
value. |
|
Chxx.Underrange | BOOL | Indicates that the commanded output data in output tag is below the
Underrange threshold. When it happens, the actual output signal is
limited at the threshold or the configured Low Limit (whichever is
higher). |
|
Chxx.Overrange | BOOL | Indicates that the commanded output data in output tag is above the
Overrange threshold. When it happens, the actual output signal is
limited at the threshold or the configured High Limit (whichever is
lower). |
|
Chxx.LLimitAlarm | BOOL | Triggered when the requested output value is below the configured Low
Limit value. It remains set until the requested output is above the
Low Limit. If the Chxx.AlarmDisable tag is set to 1, that is, the output signal
is still clamped at the Low Limit value. But the Low Limit alarm is
not triggered. |
|
Chxx.HLimitAlarm | BOOL | Triggered when the requested output value is above the configured
High Limit value. It remains set until the requested output is below
the High Limit. If the Chxx.AlarmDisable tag is set to 1, that is, the output signal
is still clamped at the High Limit value. But the High Limit alarm
is not triggered. |
|
Chxx.RampAlarm | BOOL | Indicates that the analog output has been commanded to change value
in a way such that the Maximum Ramp Rate is exceeded. |
|
Chxx.CalFault | BOOL | Indicates that the last attempted Calibration for this channel failed
or there is no calibration data present. This tag is cleared, that is, set to 0, when power is cycled to the
module or a successful calibration for the range on the channel is
performed. |
|
Chxx.Calibrating | BOOL | Indicates that the channel is currently being calibrated. |
|
Chxx.CalGoodLowRef | BOOL | Indicates that a valid Low Reference signal is sampled on this
channel in the calibration process.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalBadLowRef | BOOL | Indicates that an invalid Low Reference signal is sampled on this
channel in the calibration process. You must correct this condition
to successfully calibrate the module. If calibration is aborted with an invalid Low Reference signal, the
Chxx.CalFault tag is set for this channel until a successful
calibration is performed.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalGoodHighRef | BOOL | Indicates that a valid High Reference signal is sampled on this
channel in the calibration process.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalBadHighRef | BOOL | Indicates that an invalid High Reference signal is sampled on this
channel in the calibration process. You must correct this condition to successfully calibrate the
module. If calibration is aborted with an invalid High Reference signal, the
Chxx.CalFault tag is set for this channel until a successful
calibration is performed.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalSuccessful | BOOL | Indicates calibration on this channel is complete and the Calibrating
state has been exited. This tag remains set after valid calibration and until a new
calibration process is started or the connection is closed.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.Data | REAL | Indicates the signal value currently output at the RTB in scaled
Engineering Units. | Any value |
Chxx.RollingTimestamp | INT | Continuously-running 15-bit timer that counts in milliseconds. Whenever the data echo value changes, the output module updates the
value of the RollingTimestamp. | 0…32767 |
Output Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Chxx.LLimitAlarmUnlatch | BOOL | Unlatches a latched Low Limit Alarm at the first instance of the bit
transitioning from 0 to 1. |
|
Chxx.HLimitAlarmUnlatch | BOOL | Unlatches a latched High Limit Alarm at the first instance of the bit
transitioning from 0 to 1. |
|
Chxx.RampAlarmUnlatch | BOOL | Unlatches a latched Ramp Alarm at the first instance of the bit
transitioning from 0 to 1. |
|
Chxx.Calibrate | BOOL | Initiates the Calibration process. This tag must remain set until a valid Low Reference and High
Reference values are applied to the channel. |
|
Chxx.CalOutputLowRef | BOOL | A 0 to 1 transition commands the channel to produce the Low
Calibration Reference Point for the chosen current or voltage output
range. |
|
Chxx.CalOutputHighRef | BOOL | A 0 to 1 transition commands the channel to produce the High
Calibration Reference Point for the chosen current or voltage output
range. |
|
Chxx.CalLowRefPassed | BOOL | A 0 to 1 transition indicates that the Chxx.Data output tag data
contains the recorded Low Reference value for the channel that is used
by the module in Calibration. |
|
Chxx.CalHighRefPassed | BOOL | A 0 to 1 transition indicates that the Chxx.Data output tag data
contains the recorded High Reference value for the channel that is used
by the module in Calibration. |
|
Chxx.CalFinish | BOOL | Data value change that triggers the channel to complete the
Calibration procedure, applying the valid Low and High References
received. Channel exits the Calibration state if successful. |
|
Chxx.Data | REAL | The value that is converted to the signal on the RTB in scaled
Engineering Units. | Any value |
Provide Feedback