Module Tag Definitions
Module tags are created when you add a module to the Studio 5000 Logix Designer
application project. The set of module tags associated with a module depends on the
module type and Device Definition choices made during module configuration. The
tables contained in this section list all of the tags available with a module. Not
all tags in the list are used when that module type is added to a project. Tag use
varies by module configuration.
Configuration Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Chxx.Range | SINT | Channel’s operating range |
|
Chxx.NotchFilter | SINT | Notch Filter removes line noise for the channel. |
|
Chxx.AlarmDisable | BOOL | Disables all alarms on the channel.
IMPORTANT:
Consider the following:
|
|
Chxx.ProcessAlarmLatchEn | BOOL | Configures Process alarms to latch until they are explicitly
unlatched. The Process alarms include:
|
|
Chxx.RateAlarmLatchEn | BOOL | Configures the Rate Alarm to latch until it is explicitly
unlatched. |
|
Chxx.OpenWireEn | BOOL | Enables the input Open Wire diagnostic. |
|
Chxx.Disable | BOOL | Disables the channel. When a channel is disabled, the following occurs:
|
|
Chxx.TenOhmOffset | INT | Not Applicable | 0 |
Chxx.DigitalFilter | INT | A non-zero value enables the filter, providing a time constant in
milliseconds used in a first order lag filter to smooth the input
signal. | 0 = Filter is turned off Any value greater than zero = Filter value in milliseconds |
Chxx.LowSignal | REAL | One of four points used in scaling. The low signal is in terms of the
inputs signal units and corresponds to the low engineering term when
scaled. | Any value less than the high signal in range |
Chxx.HighSignal | REAL | One of four points used in scaling. The high signal is in terms of
the inputs signal units and corresponds to the high engineering term
when scaled. | Any value greater than the low signal in range |
Chxx.LowEngineering | REAL | One of four points used in scaling. The low engineering helps
determine the engineering units the signal values scale into. The low
engineering term corresponds to the low signal value. | Any value |
Chxx.HighEngineering | REAL | One of four points used in scaling. The high engineering helps
determine the engineering units the signal values scale into. The high
engineering term corresponds to the high signal value. | Any value |
Chxx.LLAlarmLimit | REAL | The Low Low Alarm trigger point. Causes the Chxx.LLAlarm to trigger
when the input signal moves beneath the configured trigger point. Value
is in terms of engineering units. | Any value |
Chxx.LAlarmLimit | REAL | The Low Alarm trigger point. Causes the Chxx.LAlarm to trigger when
the input signal moves beneath the configured trigger point. Value is in
terms of engineering units. | Any value |
Chxx.HAlarmLimit | REAL | The High Alarm trigger point. Causes the Chxx.HAlarm to trigger when
the input signal moves above the configured trigger point. Value is in
terms of engineering units. | Any value |
Chxx.HHAlarmLimit | REAL | The High High Alarm trigger point. Causes the Chxx.HHAlarm to trigger
when the input signal moves above the configured trigger point. Value is
in terms of engineering units. | Any value |
Chxx.RateAlarmLimit | REAL | The Rate Alarm trigger point. Causes the Chxx.RateAlarm to trigger
when the input signal changes at a rate faster than the configured Rate
Alarm. Configured in Engineering Units per second. | 0 = Rate Alarm is not used Any value greater than zero = Trigger point |
Chxx.AlarmDeadband | REAL | Allows a process alarm to remain set, despite the alarm condition
disappearing, as long as the input data remains within the deadband
of the process alarm. The deadband value is subtracted from the High and High High Alarm
Limits to calculate the deadband thresholds for these alarms. The
deadband value is added to the Low and Low Low Alarm Limits to
calculate the deadband thresholds for these alarms. | Any non-negative value |
Input Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
RunMode | BOOL | Channel’s operating state |
|
ConnectionFaulted | BOOL | Indicates if a connection is running. The module sets this tag to 0 when connected. If the module is not
connected, it changes the tag to 1. |
|
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics
threshold is reached. |
|
DiagnosticSequenceCount | SINT | Increments for each time a distinct diagnostic condition is detected,
and when a distinct diagnostic condition transitions from detected
to not detected. | -128...+127 The value of 0 is skipped except during module powerup. |
Chxx.Fault | BOOL | Indicates that channel data is inaccurate and cannot be trusted for
use in the application. If the tag is set to 1, you must troubleshoot the module to correct
the cause of the inaccuracy.
IMPORTANT:
Once the condition that
causes the tag to change to 1 is removed, the tag automatically
resets to 0.
|
|
Chxx.Uncertain | BOOL | Indicates that the channel data can be inaccurate but the degree of
inaccuracy is not known. If the tag is set to 1, you must troubleshoot the module to correct
the cause of the inaccuracy.
IMPORTANT:
Once the condition that
causes the tag to change to 1 is removed, the tag automatically
resets to 0.
|
|
Chxx.OpenWire | BOOL | The signal wire is disconnected from the channel or the RTB is
removed from the module. |
|
Chxx.OverTemperature | BOOL | Not applicable for this module. | N/A |
Chxx.FieldPowerOff | BOOL | Field power is not present at the channel. |
|
Chxx.NotANumber | BOOL | Indicates that the last value received for the channel output data
value was not a number. |
|
Chxx.Underrange | BOOL | Indicates that the channel data is beneath the underrange threshold
for this channel. |
|
Chxx.Overrange | BOOL | Indicates that the channel data is above the overrange threshold for
this channel. |
|
Chxx.LLAlarm | BOOL | Triggered when the input data value is less than the Low Low Alarm
value. If latching is enabled, this alarm remains triggered until unlatched.
If latching is not enabled, the alarm clears after the input data
value is greater than the Low Low Limit plus the Alarm Deadband. |
|
Chxx.LAlarm | BOOL | Triggered when the input data value is less than the Low Alarm
value. If latching is enabled, this alarm remains triggered until unlatched.
If latching is not enabled, the alarm clears after the input data
value is greater than the Low Limit plus the Alarm Deadband. |
|
Chxx.HAlarm | BOOL | Triggered when the input data value is greater than the High Alarm
value. If latching is enabled, this alarm remains triggered until unlatched.
If latching is not enabled, the alarm clears after the input data
value is less than the High Limit minus the Alarm Deadband. |
|
Chxx.HHAlarm | BOOL | Triggered when the input data value is greater than the High High
Alarm value. If latching is enabled, this alarm remains triggered until unlatched.
If latching is not enabled, the alarm clears after the input data
value is less than the High High Limit minus the Alarm Deadband. |
|
Chxx.RateAlarm | BOOL | Triggered when the change between consecutive channel samples divided
by the period of time between when the samples were taken exceeds the
Rate Alarm. If latched, this tag remains set until it is
unlatched. |
|
Chxx.CalFault | BOOL | Indicates that the last attempted Calibration for this channel failed
or there is no calibration data present. This tag is cleared, that is, set to 0, when power is cycled to the
module or a successful calibration for the range on the channel is
performed. |
|
Chxx.Calibrating | BOOL | Indicates that the channel is currently being calibrated. |
|
Chxx.CalGoodLowRef | BOOL | Indicates that a valid Low Reference signal is sampled on this
channel in the calibration process.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalBadLowRef | BOOL | Indicates that an invalid Low Reference signal is sampled on this
channel in the calibration process. You must correct this condition
to successfully calibrate the module. If calibration is aborted with an invalid Low Reference signal, the
Chxx.CalFault tag is set for this channel until a successful
calibration is performed.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalGoodHighRef | BOOL | Indicates that a valid High Reference signal is sampled on this
channel in the calibration process.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalBadHighRef | BOOL | Indicates that an invalid High Reference signal is sampled on this
channel in the calibration process. You must correct this condition to successfully calibrate the
module. If calibration is aborted with an invalid High Reference signal, the
Chxx.CalFault tag is set for this channel until a successful
calibration is performed.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.CalSuccessful | BOOL | Indicates calibration on this channel is complete and the Calibrating
state has been exited. This tag remains set after valid calibration and until a new
calibration process is started or the connection is closed.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device definition dialog. If you use the Data connection
type, this tag does not appear in the module tags.
|
|
Chxx.Data | REAL | Channel data in scaled Engineering Units. | Any value |
Chxx.RollingTimestamp | INT | Continuously-running 15-bit timer that counts in milliseconds. Whenever an input module scans its channels, it also records the
value of RollingTimestamp at that time. The user program uses the
last two RollingTimestamp values and calculates the interval between
receipt of data. | 0…32,767 |
Output Tag Definitions
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Chxx.LLAlarmEn | BOOL | Enables the Low Low Alarm.
IMPORTANT:
To use this alarm, set this tag to 1 and confirm that the
Chxx.AlarmDisable configuration tag for the same channel is
set to 0. If the Chxx.AlarmDisable configuration tag is set to 1, that
is, alarms are disabled, this alarm does not work regardless
of the tag value. |
|
Chxx.LAlarmEn | BOOL | Enables the Low Alarm.
IMPORTANT:
To use this alarm, set this tag to 1 and confirm that the
Chxx.AlarmDisable configuration tag for the same channel is
set to 0. If the Chxx.AlarmDisable configuration tag is set to 1, that
is, alarms are disabled, this alarm does not work regardless
of the tag value. |
|
Chxx.HAlarmEn | BOOL | Enables the High Alarm.
IMPORTANT:
To use this alarm, set this tag to 1 and confirm that the
Chxx.AlarmDisable configuration tag for the same channel is
set to 0. If the Chxx.AlarmDisable configuration tag is set to 1, that
is, alarms are disabled, this alarm does not work regardless
of the tag value. |
|
Chxx.HHAlarmEn | BOOL | Enables the High High Alarm.
IMPORTANT:
To use this alarm, set this tag to 1 and confirm that the
Chxx.AlarmDisable configuration tag for the same channel is
set to 0. If the Chxx.AlarmDisable configuration tag is set to 1, that
is, alarms are disabled, this alarm does not work regardless
of the tag value. |
|
Chxx.RateAlarmEn | BOOL | Enables the Rate Alarm.
IMPORTANT:
To use this alarm, set this tag to 1 and confirm that the
Chxx.AlarmDisable configuration tag for the same channel is
set to 0. If the Chxx.AlarmDisable configuration tag is set to 1, that
is, alarms are disabled, this alarm does not work regardless
of the tag value. |
|
Chxx.LLAlarmUnlatch | BOOL | Unlatches a latched Low Low Alarm at the first instance of the bit
transitioning from 0 to 1. |
|
Chxx.LAlarmUnlatch | BOOL | Unlatches a latched Low Alarm at the first instance of the bit
transition from 0 to 1. |
|
Chxx.HAlarmUnlatch | BOOL | Unlatches a latched High Alarm at the first instance of the bit
transition from 0 to 1. |
|
Chxx.HHAlarmUnlatch | BOOL | Unlatches a set High High Alarm at the first instance of the bit
transition from 0 to 1. |
|
Chxx.RateAlarmUnlatch | BOOL | Unlatches a set Rate Alarm at the first instance of the bit
transition from 0 to 1. |
|
Chxx.Calibrate | BOOL | Initiates the Calibration process. This tag must remain set until a valid Low Reference and High
Reference values are applied to the input. If the tag value transitions to 0 before calibration is finished, the
process stops and calibration fails. |
|
Chxx.CalLowRef | BOOL | Rising edge triggers the Low Calibration at the Low Reference Point
for the current input range value. A valid Low Reference signal must be connected to the channel before
setting this tag.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device Definition. If you use the Data connection type, this
tag does not appear in the module tags.
|
|
Chxx.CalHighRef | BOOL | Rising edge triggers a High Calibration at the High Reference Point
for the current input range value. A valid High Reference signal must be connected to the channel before
setting tag.
IMPORTANT:
This tag is available
only when you use the Data with Calibration connection type in
the Device Definition. If you use the Data connection type, this
tag does not appear in the module tags.
|
|
Chxx.SensorOffset | REAL | Compensates for any known offset error on the sensor or channel to
which the sensor is connected. Value is in terms of engineering
units. The value of this tag is added to the measured value in engineering
units and is used in the Chxx.Data input tag. | Any valid float value Use a value in the channel’s operating range. |
Provide Feedback