Register Application

FactoryTalk DataMosaix SaaS
allows you to register applications and generate client credentials. The registered applications can be used to visualize data from
FactoryTalk DataMosaix SaaS
.
You can register an application as a Single Page Application or a Machine to Machine Application.
You can use a Single Page Application when you have the application URL (callback URL) which can be used to redirect. A client secret is not generated in case of a Single Page Application.
In case you want to generate a token, use the machine-to-machine option. While registering a machine to machine application, a client secret is generated. Using the client ID and client secret, you can generate a token to establish the connection using Auth0.
The following table provides information which application type to choose for configuring visualization application with
FactoryTalk DataMosaix SaaS
:
FactoryTalk DataMosaix SaaS Application Type Compatibility
Single Page Application
Machine to Machine
  • Power BI
  • Grafana
  • Jupyter notebook
  • Tableau
  • Power BI
  • Microsoft
    Excel
  • Microsoft
    SQL Server Reporting Services (SSRS)
NOTE:
Configuring Power BI with a Single Page Application fetches Cognite entity data using a custom
FactoryTalk DataMosaix SaaS
connector and does not require a client secret to connect to the Power BI application, while configuring with a Machine-to-Machine application fetches data via PostgreSQL and requires a client secret to connect.
To register a Single Page Application, refer Register Single Page Application
To register a Machine to Machine Application, refer Register Machine to Machine Application
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal