Device-defined data types

This table includes information for each device by catalog number and shows the applicable data types by connection type.
Data types
Catalog Number
Connection Type
Device-defined Data Type
442G-MABRB-UR-P49
442G-MABLB-UR-P49
442G-MABRB-UL-P49
442G-MABLB-UL-P49
Input
AB:442G_MABB_P49:I:0
Output
AB:442G_MABB_P49:O:0
442G-MABRB-UR-E0 P49
442G-MABLB-UR-E0 P49
442G-MABRB-UL-E0 P49
442G-MABLB-UL-E0 P49
Input
AB:442G_MABB_E0P49:I:0
Output
AB:442G_MABB_E0P49:O:0
442G-MABRB-UR-E0J P4679
442G-MABLB-UR-E0J P4679
442G-MABRB-UL-E0J P4679
442G-MABLB-UL-E0J P4679
Input
AB:442G_MABB_E0JP4679:I:0
Output
AB:442G_MABB_E0JP4679:O:0
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal