Window0x view parameters
The
Window0x
view includes these parameters: Parameter | Description | Member Name | Value |
|---|---|---|---|
Counter | Determines the counter with which the window is associated. | C.Window0x.CounterSelect | 00 = Counter 00 01 = Counter 01 |
Output On Value | Shows the acceleration, count, frequency, or pulse width at which the Window turns on. | O.Window0x.On | For a window configured for:
|
Output Off Value | Shows the acceleration, count, frequency, or pulse width at which the Window turns off. | O.Window0x.Off | For a window configured for:
|
Output On Hysteresis | Shows the negative offset from the Window.On value to apply hysteresis to. | O.Window0x.HysteresisOn | Depending on the mode, either a floating point or DINT value. If the value <= 0, hysteresis is disabled. |
Output Off Hysteresis | Shows the negative offset from the Window.Off value to apply hysteresis to. | O.Window0x.HysteresisOff | Any If the value <= 0, hysteresis is disabled. |
Output 00 | Determines whether Window is associated with the Output00 output.If a Window is associated with the output, when the target value is in the window, the output is on. | C.Window0x.Output00Select | 0 = Window does not control output 1 = Window does control output |
Output 01 | Determines whether the Window is associated with the Output01 output.If a Window is associated with the output, when the target value is in the window, the output is on. | C.Window0x.Output01Select | 0 = Window does not control output 1 = Window does control output |
Output 02 | Determines whether the Window is associated with the Output02 output.If a Window is associated with the output, when the target value is in the window, the output is on. | C.Window0x.Output02Select | 0 = Window does not control output 1 = Window does control output |
Output 03 | Determines whether the Window is associated with the Output03 output.If a Window is associated with the output, when the target value is in the window, the output is on. | C.Window0x.Output03Select | 0 = Window does not control output 1 = Window does control output |
Provide Feedback