Channel 1 - DF1 Slave view parameters
The
Channel 1 - DF1 Slave
view defines the characteristics of the DF1 Slave.The
Channel 1 - DF1 Slave
view includes these parameters:Parameter | Description |
|---|---|
Station Address | Enter the station number of the channel. The valid range is from 0 through 254. The default is 0. |
Transmit Retries | Enter the maximum number of times the slave retries sending message to Master. Valid values are from 0 through 127. The default is 3. |
Slave Poll Timeout | Enter the maximum time the Slave waits to poll from master when a message is sent from slave. Valid values are from 0 through 32767. The default is 3000. |
EOT Suppression | Select to minimize traffic on the network. When EOT packets suppressed, the master station assumes a slave station has no available data and does not send a message in response to a poll. |
Error Detection | Select error detection method:
|
Enable Duplicate Detection | Enables duplicate message detection. |
Diagnostics | When online, opens the diagnostics dialog box to view diagnostic counters for performance and error management with Channel 1 - DF1 Slave. |
Provide Feedback