Channel 1 - DF1 Master view parameters
The
Channel 1 - DF1 Master
view defines the characteristics of the DF1 Master.The
Channel 1 - DF1 Master
view includes these parameters:Parameter | Description |
|---|---|
Station Address | Enter the station number of the channel. The valid range is from 0 through 254. The default is 0. |
Transmit Retries | Enter the maximum number of times the Master retries sending message to Slave. Valid values are from 0 through 127. The default is 3. |
ACK Timeout | Enter the maximum time, in 20 ms, the device waits for ACK for each message. Valid values are from 0 through 32767. The default is 50. |
Reply Message Wait | Enter the minimum time, in 20 ms, between receiving an ACK and sending poll to slave. Valid values are from 0 through 65535. The default is 5. |
Error Detection | Select Error Detection method:
|
Enable Duplicate Detection | Select to enable duplicate message detection. |
Diagnostics | When online, opens the diagnostics dialog box to view diagnostic counters for performance and error management with the DF1 Master. |
Provide Feedback