Pt0x - Digital Output parameters (5015-U8IHFTXT)
Pt0x - Digital Output
includes these parameters:Parameter | Description |
Disable Point | Disables point configuration. Cleared by default. Select to disable point configuration. |
Sourcing power from channel | Enabled only on universal modules. Selected by default. Select to source power from channel. Clear to source power externally and remove diagnostics on Screw A. |
No load diagnostics | Enables No Load detection for the channel. Selected by default. Clear to disable No Load detection for the channel. |
Pulse test diagnostics | Enables pulse testing for the channel. Selected by default. Clear to disable pulse testing for the channel. |
Diagnostics | Opens the diagnostics dialog. Select to view diagnostics information. |
Leave output in Program Mode state | Select to leave output in Program Mode state when communications fail in Program Mode. |
Change output to Fault Mode state | Select to change output to Fault Mode state when communications fail in Program Mode. |
Output State During Fault Mode |
|
Fault Mode Output State Duration |
|
Fault Mode Output State Final State | Determines whether the device transitions to On or Off after the Fault Mode Output State Duration elapses. The default final state is Off. If you choose Forever for Duration , the Final State setting is ignored and the device retains its current Fault mode state. |
Copy Point Configuration | Opens Copy Point Configuration . Select to copy point configuration to other points. |
Provide Feedback