Ch0x - Diagnostics Configuration parameters (5015-U8IHFTXT)
Ch0x - Diagnostics Configuration
includes these parameters:Parameter | Description |
Open Wire Detection | Controls Open Wire detection for the channel. Selected by default. Clear to disable Open Wire detection for the channel. |
Diagnostics | Opens the diagnostics dialog. Select to view diagnostics information. |
NAMUR Diagnostics Enable | Enables NAMUR diagnostics, which uses NAMUR-defined limits to set NAMUR Diagnostic bits in Input data. This parameter is selected by default. Clear disable NAMUR diagnostics for the channel. |
NAMUR Overrange Limit | Sets the NAMUR overrange limit that is the engineering unit equivalent of a value from 20.0 mA to 23.0 mA. The default value is 105.875%, engineering unit equivalent of 20.94 mA. If using the default value and the scaling changes, the default value updates to reflect the new scaling. |
NAMUR High Saturation Limit | Sets the NAMUR high saturation limit that is the engineering unit equivalent of a value from 20.0 mA to 23.0 mA. The default value is 103.125%, engineering unit equivalent of 20.5 mA. The NAMUR High Saturation Limit must be less than the NAMUR Overrange Limit value in mA. If using the default value and the scaling changes, the default value updates to reflect the new scaling. |
NAMUR Low Saturation Limit | Sets the NAMUR low saturation limit that is the engineering unit equivalent of a value from 1.0 mA to 4.0 mA. The default value is -1.25%, engineering unit equivalent of 3.8 mA. The NAMUR Low Saturation Limit must be greater than the NAMUR Underrange Limit value in mA. If using the default value and the scaling changes, the default value updates to reflect the new scaling. |
NAMUR Underrange Limit | Sets the NAMUR underrange limit that is the engineering unit equivalent of a value from 1.0 mA to 4.0 mA. The default value is -2.125 %, engineering unit equivalent of 3.66 mA. If using the default value and the scaling changes, the default value updates to reflect the new scaling. |
Deadband | Displays the constant Deadband used for NAMUR thresholds in engineering units based on the scaling configuration for the channel. If using the default value and the scaling changes, the default value updates to reflect the new scaling. |
Copy Channel Configuration | Opens Copy Channel Configuration . Select to use the current channel configuration for other channels of the device. |
Provide Feedback