Device Definition - Overview parameters (5015-U8IHFTXT)
Device Definition > Overview
includes these parameters:Parameter | Description |
Device type | Displays the catalog number and description of the device. |
Name | Specifies the device name. |
Description | Specifies the device description. |
Slot - Module: A | Specifies the slot address of Module A within the base. |
Slot - Module: B | (Duplex connections only, read-only) Displays the slot address of Module B, which is the slot of Module A +1. |
Revision | Specifies the major and minor revisions of the device. |
Electronic keying | Specifies the electronic keying used for the device. Electronic keying compares the device defined in the project to the installed device. If keying fails, a Connection Fault occurs. Valid values are Exact Match , Compatible Module (default), and Disable Keying .For detailed information on Electronic Keying, see Electronic Keying in Logix5000 Control Systems Application Technique, publication LOGIX-AT001. |
Connection |
|
Provide Feedback