Copy point configuration (5015-U8IHFTXT)

Use the configuration of a digital input or output point for other points of the device.
To copy point configuration
    1. On
      Controller Organizer
      , double-click the device to open
      Module Properties
      .
  1. Select
    Channels
    , then one of the following:
    • Pt0x - Digital Timestamp Input
    • Pt0x - Digital Input
    • Pt0x - Digital Output
  2. Select
    Copy Point Configuration
    .
  3. Select the points you want the current configuration applied to.
    All other points of the device are selected by default. Select
    Uncheck All Points
    to clear all points and select individual points.
  4. Select
    OK
    .
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal