Copy channel configuration (5015-U8IHFTXT)

Use the configuration of a channel for other channels of the device.
To copy channel configuration
    1. On
      Controller Organizer
      , double-click the device to open
      Module Properties
      .
  1. Select
    Channels
    , then one of the following:
    • Ch0x - Analog Input
    • Ch0x - Analog Input > Diagnostics
    • Ch0x - Analog Output
    • Ch0x - Analog Output > State
  2. Select
    Copy Channel Configuration
    .
  3. Select the channels you want the current channel configuration applied to.
    All other channels of the device are selected by default. Select
    Uncheck All Channels
    to clear all channels and select individual channels.
  4. Select
    OK
    .
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal