Channels (5015-U8IHFTXT)
How do I open Channels?
- OnController Organizer, double-click the device to openModule Properties.
- OnModule Properties, selectChannels.
Use
Channels
to view or configure properties of channels on the device including these parameters:Analog Input Channels
- Channel
- Disable Channel
- Input Range
- HART Enable
- High Signal
- Low Signal
- Units (signal)
- High Engineering
- Low Engineering
- Units (engineering)
- Line Noise Filter
- Namur Diagnostics
- Sourcing
- Three Wire Sensor
Analog Output Channels
- Channel
- Disable Channel
- Output Range
- HART Enable
- Output State During Program Mode
- Output State During Fault Mode
- High Signal
- Low Signal
- Units (signal)
- High Engineering
- Low Engineering
- Units (engineering)
- No Load Enable
- Pulse Test Enable
Counters
- Counter
- Disable Counter
- Input Filter Time Off -> On
- Input Filter Time On -> On
- Preset
- Rollover at Preset
- Enable Field Power Diagnostics
Digital Input Points
- Point
- Disable Point
- Input Filter Time Off -> On
- Input Filter Time On -> On
- Enable Field Power Diagnostics
- Sensor Type
Digital Output Points
- Point
- Disable Point
- Output State During Program Mode
- Output State During Fault Mode
- Fault Mode Output State Duration
- Fault Mode Output State Final State
- Enable No Load Diagnostics
- Enable Pulse Test Diagnostics
From
Channels
, open the diagnostics dialog to view diagnostic information.Provide Feedback