Ch0x Diagnostics parameters (5015-U8IHFTXT, analog input and analog output)
Ch0x Diagnostics
includes these parameters:Parameter | Description | Value |
|---|---|---|
Fault Exists | Displays Yes if the device has a fault. | Yes or No |
Data Uncertain | Displays Yes if the device is operating outside the designed operating range, or if data is under manual or override control. | Yes or No |
Open Wire | Displays Yes if the channel has an open-wire fault. | Yes or No |
Open Wire Timestamp |
| A valid time or no value if no event time was recorded. |
Short Circuit | Displays Yes if the channel has a short-circuit or over-current fault. | Yes or No |
Short Circuit Timestamp |
| A valid time or no value if no event time was recorded. |
Over Temperature | Displays Yes if the device is operating at a higher temperature than its operating limits. | Yes or No |
Over Temperature Timestamp |
| A valid time or no value if no event time was recorded. |
Critical Temperature | Displays Yes if the device is above critical temperature limit for proper operation and may shutdown without further warning. | Yes or No |
Critical Temperature Timestamp |
| A valid time or no value if no event time was recorded. |
Field Power | Displays Present if field power is on the channel. | Present or Not Present |
Field Power On Timestamp |
| A valid time or no value if no event time was recorded. |
Field Power Off Timestamp |
| A valid time or no value if no event time was recorded. |
Internal Fault | Displays Yes if one or more internal diagnostics indicate an internal issue in the product. Internal diagnostics include internal pulse tests, stuck high tests, stuck low tests, main switch stuck on error and any other internal failure. Fault is latched until the input point or device is reset. | Yes or No |
Internal Fault Timestamp |
| A valid time or no value if no event time was recorded. |
Redundant Element Warning | Displays Yes "if a redundant element failed within the channel. | Yes or No |
Return Current Mismatch | Displays Yes if the detected return current does not match the outgoing current. | Yes or No |
Calibration Fault | Displays Yes if the last calibration was invalid. | Yes or No |
Last Calibration Date |
| A valid time or no value if no event time was recorded. |
Parameter | Description | Value |
|---|---|---|
Fault Exists | Displays Yes if the device has a fault. | Yes or No |
Data Uncertain | Displays Yes if the device is operating outside the designed operating range, or if data is under manual or override control. | Yes or No |
No Load | Displays Yes if the signal wire was disconnected from one of its terminals or if the removable terminal base (RTB) was removed. | Yes or No |
No Load Timestamp |
| A valid time or no value if no event time was recorded. |
Short Circuit | Displays Yes if the channel has a short-circuit or over-current fault. | Yes or No |
Short Circuit Timestamp |
| A valid time or no value if no event time was recorded. |
Over Temperature | Displays Yes if the device is operating at a higher temperature than its operating limits. | Yes or No |
Over Temperature Timestamp |
| A valid time or no value if no event time was recorded. |
Critical Temperature | Displays Yes if the device is above critical temperature limit for proper operation and may shutdown without further warning. | Yes or No |
Critical Temperature Timestamp |
| A valid time or no value if no event time was recorded. |
Field Power | Displays Present if field power is on the channel. | Present or Not Present |
Field Power On Timestamp |
| A valid time or no value if no event time was recorded. |
Field Power Off Timestamp |
| A valid time or no value if no event time was recorded. |
Internal Fault | Displays Yes if one or more internal diagnostics indicate an internal issue in the product. Internal diagnostics include internal pulse tests, stuck high tests, stuck low tests, main switch stuck on error and any other internal failure. Fault is latched until the input point or device is reset. | Yes or No |
Internal Fault Timestamp |
| A valid time or no value if no event time was recorded. |
Redundant Element Warning | Displays Yes "if a redundant element failed within the channel. | Yes or No |
Return Current Mismatch | Displays Yes if the detected return current does not match the outgoing current. | Yes or No |
Calibration Fault | Displays Yes if the last calibration was invalid. | Yes or No |
Last Calibration Date |
| A valid time or no value if no event time was recorded. |
Provide Feedback