Device-defined data type (AB: 1756_DO:C:0)
This table lists the device-defined data types created according to the selected
Communication Format
when creating the device.Comm Format: Output Data, Listen Only - Output Data, Scheduled Output Data, Rack Optimization
Member Name | Type | Default Display Style | Description |
|---|---|---|---|
ProgToFaultEn
(1 byte per device) | BOOL | Decimal | Program to Fault Transition - Enables transitioning of outputs to FaultMode if a communications failure occurs in Program Mode. Otherwise, outputs remain in ProgramMode.
|
FaultMode | DINT | Binary | Fault Mode - Used with FaultValue to configure the state of outputs when a communications fault occurs.
|
FaultValue | DINT | Binary | Fault Value - Used with FaultMode to configure output state when a communications fault occurs.
|
ProgMode | DINT | Binary | Program Mode - Used with ProgValue to configure the state of outputs when the controller is in Program Mode.
|
ProgValue | DINT | Binary | Program Value - Used with ProgMode to configure the state of outputs when the controller is in Program Mode.
|
Provide Feedback